Catalog No. : X204EG
Description: 90 DEGREE ANGLE FITTING ELEC GALV
UPC: 616013123119
L-shaped Bracket. With (2) 9/16 Inch X 1-1/2 Inch Slots on 6-3/8 Inch X 1-7/8 Inch side. 2 Vertical Holes on tampered 3-3/4 Inch X 6-3/8 Inch side. SilverGalv Finish. Will not form white rust when left outdoors. Will not chip, peel or crack. Superior corrosion resistant. Ends and punched holes are protected. Clean, paintable surface.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Angle brackets |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Other |
|
With screw accessories |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |