Catalog No. : X201
Description: L-SHAPED BRKT LEN4-7/8 W1-5/8 STL
UPC: 616013237809
Bracket, L-Shaped, Length 4-7/8 Inches, Base Length 1-7/8 Inches, Width 1-5/8 Inches, Adjustable Slot Length 2-1/2 Inches, Hole Diameter 9/16 Inches, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
1 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4-7/8 in |
|
Width |
1-5/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |