Alternate Catalog No. : X 1 U 33620 W/FSS500
Catalog No. : X1U33620W/FSS500
Description: X 1 U 33620 W/FSS 500
UPC: 783786759606
Aluminum Service Entrance Splice Kit, 336.4 to 2/0, Dual Rated Aluminum and Copper, Die 840, includes Splice, Insulating Cap with Liner and Rocket, Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Includes Insulating Cap with Liner and Rocket |
Specifications
|
Connection |
Compression |
|
Conductor Range |
336.4 kcmil to 2/0 AWG |
|
Material |
Aluminum |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |