Alternate Catalog No. : X 1 U 33610W/FSS 500
Catalog No. : X1U33610W/FSS500
Description: X 1 U 33610 W/FSS 500
UPC: 783786759569
Aluminum Service Entrance Splice Kit, 336.4 to 1/0, Dual Rated Aluminum and Copper, Die 840, includes Splice, Insulating Cap with Liner and Rocket, Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Dual Rated. Includes Insulating Cap with Liner and Rocket |
Specifications
|
Conductor Range |
336.4 to 1/0 AWG |
|
Material |
Aluminum |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |