Alternate Catalog No. : X 1 U 336-10 W/HS
Catalog No. : X1U336-10W/HS
Description: UNINSUL SERVENTR SPLICE 300-350 HS
UPC: 783786759576
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers Enable Quick Wire Positioning, Proper Distribution of Inhibitor Around the Wire and Current Equalization on Stranded Conductors
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- Splices Marked with Strip Lengths, Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors, also Tested and Approved for EEI Installing Dies
- RUS Approved
- Ideal for Large Residential and Commercial Service Drops
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Constructed from Aluminum. Provides high conductivity. Prefilled with Oxide inhibitor to prevent oxidation and keep out moisture. Solid center barriers Enable quick Positioning, Proper Distribution of Inhibitor around the wire and Current Equalization on Stranded Conductors. Splices are marked with strip lengths, die codes, and compression locations for easy identification and easy installation. |
|
Application |
Ideal for Large Residential and Commercial Service Drops. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Side A: 397.5 to 400 kcmil SOL Aluminum , 300 to 350 kmcil STR , 336.8(18/1) ACSR. Side B: 1/0 to 2/0 SOL Aluminum , 1/0 STR , 1/0 ACSR |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Color |
Brown/Brown |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
10 Inches Long |
Documents/Support Tools
|
SDS |