text.skipToContent text.skipToNavigation

Alternate Catalog No. : X 1 N 304

Catalog No. : X1N304

Description:  AL SERV ENTR SPLICE 3/0 3/0 4/0 ORG

UPC: 783786759248

Aluminum 5-1/2 inch Service Entrance Compression Splice for Wire Range, End A: 3/0 ACSR, 3/0 Stranded, 4/0 Stranded Compact, Orange, End B: 4 ACSR, 3-4 Stranded, 2 Solid, Orange, Die: 840. For AL to AL or AL to CU Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted
  • At 5-1/2 inch Long, these Splices are Ideal for Heavy-Duty Overhead Services

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Barriers and Large Chamfers to Ease Cable Insertion. Prefilled with Oxide Inhibitor Compound. Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations. Complies with ANSI C119.4 when Properly Installed on Aluminum to Aluminum or Aluminum to Copper Conductors. RUS Accepted.

Application

Ideal for Heavy-Duty Overhead Services

Specifications

Connection

Compression

Conductor Range

End A: 3/0 ACSR , 3/0 STR , 3/0 COMPR , 4/0 COMPT. End B: #3 to #4 COMPR , #3 to #4 STR , #2 SOL , #4 ACSR

Material

Aluminum

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 inch Length

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here