Alternate Catalog No. : X 1 N 3010
Catalog No. : X1N3010
Description: AL SERV ENTR SPLICE 3/0 3/0 4/0 YEL
UPC: 783786759200
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
- At 5-1/2 inch Long, these Splices are Ideal for Heavy-Duty Overhead Services
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Barriers and Large Chamfers to Ease Cable Insertion. Prefilled with Oxide Inhibitor Compound. Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations. Complies with ANSI C119.4 when Properly Installed on Aluminum to Aluminum or Aluminum to Copper Conductors. RUS Accepted. |
|
Application |
Ideal for Heavy-Duty Overhead Services |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: 3/0 ACSR , 3/0 STR , 3/0 COMPR , 4/0 COMPT. End B: 1/0 ACSR , 1/0 STR , 1/0 COMPR , 2/0 COMPT |
|
Material |
Aluminum |
|
Voltage Rating |
600 V |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-1/2 inch Length |
Documents/Support Tools
|
SDS |