Alternate Catalog No. : X 1 N 1010
Catalog No. : X1N1010
Description: AL SERV ENTR SPLICE 1/0 2/0 1/0 YEL
UPC: 783786759132
- Constructed from Aluminum for High Conductivity
- Solid Center Barriers and Large Chamfers for Easy Cable Insertion
- Tough Stabilized Nylon Sleeves Resist Installing-Tool Pressure and Provide Reliable 600 Volt Insulation
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep out Moisture
- All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
- At 5-1/2 inch Long, these Splices are Ideal for Heavy-Duty Overhead Services
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid center barriers and large chamfers. Easy cable installation. Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Constructed from Aluminum. Provides high conductivity. All splices are marked with installation die codes and compression locations for easy identificaton and installation. Tough Stabilized -Nylon Sleeves Rresist Installing-Tool Pressure and Provide Reliable 600V Insulation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 ACSR , 1/0 STR , 1/0 COMPR , 2/0 COMPT. |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Color |
Yellow/Yellow |
|
Insulation |
Insulated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-1/2 inches long |
Documents/Support Tools
|
SDS |