text.skipToContent text.skipToNavigation

Alternate Catalog No. : X1-1/2 3/4

Catalog No. : X1-1/23/4

Description:  1-1/2& 3/4 STL THRU WALL BOX

UPC: 785991126204

Thru-Wall Box, 21 Cubic Inches, 4 Inches Square x 1-1/8 Inches Deep, 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, Drawn Construction
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Steel Outlet Boxes

Application

Ideal for prefab applications, the open back provides fast and easy access to make wiring connnections in the field.

Specifications

Number Of Outlet

1

Material

Steel

Mounting

Mounting screw on both sides of the box accommodate a mud ring on the front and a blank cover on the back.

Cubic Capacity

21 cu in

Color

Silver

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches Height x 4 Inches Width x 1-1/8 Inches depth

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A N/A N/A
CSA 5043 441101 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here

Click here