Catalog No. : WXT58
Description: EXTENSION RING RAISED 5/8IN
UPC: 772197000223
Made or assembled in Canada.
Extension Ring, Raised 5/8 Inch, Material Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical box extension |
|
Application |
For use with non-metallic boxes |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Shape |
Rectangular |
|
With cover |
N |
|
Application |
Central installation box/built-in installation box |
|
Mounting method |
Flush mounted (plaster) |
|
Extension ring |
Y |