text.skipToContent text.skipToNavigation

Catalog No. : WXT18

Description:  EXTENSION RING RAISED 1/8IN

UPC: 772197000193

Made or assembled in Canada.

Extension Ring, Raised 1/8 Inch, Material Non-Metallic
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Outlet box

Application

For use with non-metallic boxes

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000115 Plaster compensation ring

Shape

Rectangular

With cover

N

Application

Central installation box/built-in installation box

Mounting method

Flush mounted (plaster)

Extension ring

Y