Catalog No. : WWXVE-1-R-D-4X-CW-Y
Description:
UPC:
Exit Sign, Battery Type: nickel-cadmium, 120 to 277VAC, self-powered, single face, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, diagnostics, non-audible, Unit Type: wet/damp locations, cold weather (self-powered -4°F to 104°F / -20°C to 40°C) (AC/DC -40°F to 104°F, -40°C to 40°C), open faceplate and special wording faceplate, Spec Grade: industrial, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Severe XV, XVE Series |
Application |
Industrial |
Specifications
Voltage Rating |
120/277 VAC |
Battery Runtime |
90 minutes |
Battery |
Nickel-cadmium |
Housing Color |
White |
Letter Color |
Red |
Background Color |
White |
Legend |
On |
Material |
Faceplate: Polycarbonate, Frame: Aluminum |
Mounting |
Surface |
Classifications
Brand Name |
Lumacell / Lightalarms |
Standard |
UL |
Dimensions
Size |
9-3/16 inches Height x 13-1/4 inches width x 4-5/8 Inches Depth |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |