Catalog No. : WWXV24E2RD4X/0
Description: P5 SEVERE COMBO 6V DBL RD
UPC: 784170076439
- Backplate features universal knockouts for a standard 4 inch junction box, used in wall mount applications
- Frame includes 1/2 inch conduit knock-out entry on top and sides.
- Faceplate includes two field-selectable, knock-out chevron indicators
- Red or Green Long-Life Light Emitting Diodes (LED) illumination
Descriptors
|
Category |
Severe XV12E & XV24E Series |
|
Application |
Industrial |
Specifications
|
Wattage |
24 W |
|
Voltage Rating |
120/277 VAC , 12 VDC |
|
Battery Runtime |
90 minutes |
|
Battery |
Nickel-cadmium |
|
Lamp Type |
No lamp |
|
Number Of Lamps |
0 |
|
Housing Color |
White |
|
Letter Color |
Red |
|
Background Color |
White |
|
Legend |
On |
|
Material |
Faceplate: Polycarbonate, Backplate: Aluminum |
|
Mounting |
Surface |
Classifications
|
Brand Name |
Lumacell / Lightalarms |
|
Standard |
UL |
Dimensions
|
Size |
12-5/8 Inches Height x 13-1/4 Inches Width x 3-7/8 Inches Depth |
Documents / Support Tools
|
Instruction Sheet |
|
|
Sales Drawing |