Catalog No. : WWSVXN2R-D-4X-CM-CW
Description:
UPC:
Descriptors
|
Category |
Survive-All SVX Remote capable Exit Series |
|
Application |
For wet and damp locations |
Specifications
|
Environmental Conditions |
-4F-+140F , -40C-+40C |
|
Housing Color |
White |
|
Material |
Rugged PVC body / polycarbonate cover |
|
Mounting |
Canopy pendant |
|
Letter Color |
Red |
|
Voltage Rating |
120 to 277 VAC |
|
Background Color |
White |
|
Battery |
Nickel-cadmium |
|
Battery Runtime |
90 minutes |
|
Legend |
On |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL |
Dimensions
|
Size |
9-3/16 inches Height x 13-1/4 inches width x 4-5/8 Inches Depth |
Documents / Support Tools
|
Instruction Sheet |
|
|
Sales Drawing |