Catalog No. : WWSVXN1R-NEXRF-4X-CW
Description:
UPC:
Exit Sign, Battery Type: nickel-cadmium, 120 to 277VAC, Unit Type: wet/damp locations, self-powered Ni-Cd, single face, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, NEXUS wireless system interface, cold weather (self-powered -4°F to 104°F / -20°C to 40°C) (AC/DC -40°F to 104°F, -40°C to 40°C), Spec Grade: industrial, self-powered, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Survive-All SVX Remote capable Exit Series |
Application |
For wet and damp locations |
Specifications
Environmental Conditions |
-4F-+140F , -40C-+40C |
Housing Color |
White |
Material |
Rugged PVC |
Letter Color |
Red |
Voltage Rating |
120/277 VAC |
Background Color |
White |
Battery |
Nickel-cadmium |
Battery Runtime |
90 minutes |
Legend |
On |
Classifications
Brand Name |
Emergi-Lite |
Standard |
UL |
Dimensions
Size |
9-3/16 inches Height x 13-1/4 inches width x 4-5/8 Inches Depth |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |