text.skipToContent text.skipToNavigation

Catalog No. : WWSVXN1R-NEXRF-4X-CM

Description: 

UPC:

Exit Sign, Battery Type: nickel-cadmium, 120 to 277VAC, Unit Type: wet/damp locations, self-powered Ni-Cd, single face, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, NEXUS wireless system interface, canopy pendant mount, Spec Grade: industrial, self-powered, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Survive-All SVX Remote capable Exit Series

Special Features

Self-contained, batteries and circuitry located inside the exit housing

Specifications

Color

White

Housing Color

White

Material

PVC

Letter Color

Red

Voltage Rating

120/277 VAC

Background Color

White

Battery

Nickel-cadmium

Battery Runtime

90 minutes

Classifications

Brand Name

Emergi-Lite

Standard

UL 924

Dimensions

Size

9-3/16 inches Height x 13-1/4 inches width x 4-5/8 Inches Depth

Documents / Support Tools

Instruction Sheet

Click Here

Sales Drawing

Click Here