Catalog No. : WWSVXN1R-D-4X-CW-CM
Description:
UPC:
NEMA-4X rated for wet and damp locations Exit sign white body white face self-powered nickel-cadmium battery single face red legend diagnostic canopy mounting cold weather
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Survive-All SVX Remote capable Exit Series |
|
Special Features |
Self-contained, batteries and circuitry located inside the exit housing |
Specifications
|
Color |
White |
|
Material |
Rugged PVC body / polycarbonate cover |
|
Voltage Rating |
120/277/347 VAC , 6 to 24 VDC |
|
Battery |
Nickel-cadmium |
|
Battery Runtime |
90 minutes |
|
Legend |
Red |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |