Catalog No. : WWPXN2RW
Description: NEW WHT SPAD DIE CAST OPEN FACE
UPC: 782683471932
Die-cast aluminum LED Exit sign white body/white face self-powered diagnostic Ni-Cd double face red legend on white
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Preceptor Series |
|
Special Features |
Low power consumption |
Specifications
|
Voltage Rating |
120/277 VAC |
|
Letter Color |
Red |
|
Material |
Aluminum |
|
Mounting |
Universal |
|
Color |
White |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL 924 |