Catalog No. : WUT-0366
Description: WARNING, HAZARDOUS VOLTAGE INSIDE,
UPC: 786210956275
Mr. Ouch NEMA Safety Labels, Film 4 1/2 x 8, Legend WARNING Hazardous Voltage, Orange on White
View More
View Less
For more info visit:
electrification.us.abb.com
- Meets NEMA and UL standards.
- Made of tamper-resistant film to prevent defacing and vandalism.
- Permanent pressure-sensitive adhesive makes removal virtually impossible.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Meets NEMA and UL standards. |
Specifications
|
Material |
Film |
|
Color |
Orange on White |
|
Legend |
WARNING Hazardous Voltage |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Size |
4 1/2 x 8 |
ETIM Classification
ETIM
EC001777 Warning/signing plate
|
With alert-/information symbol |
N |
|
With alert-/information text |
Y |
|
Width |
114.3 mm |
|
Height |
203.2 mm |
|
Colour |
White |