Catalog No. : WTMP-25B
Description: WIRE MKR BK-POLYOLEFIN-TESTED
UPC: 786210892405
Wire Marker Books - Polyolefin, Pocket Pack for Quality, Legend TESTED (green), Marker Size .50 x .625
View More
View Less
For more info visit:
electrification.us.abb.com
- Easy to carry and use - just peel the marker from the page.
- Clean and convenient - markers are tabbed so fingers never touch the adhesive.
Descriptors
|
Category |
Write on wire marker |
|
Special Features |
Easy to carry and use - just peel the marker from the page. |
Specifications
|
Material |
Polyolefin |
|
Legend |
TESTED (green) |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Booklet shape |
|
Material |
Plastic |
|
Imprint |
Other |
Documents/Support Tools
|
Sales Drawing |