Catalog No. : WTAG-84
Description: LOCK OUT TAG DANGER MEN W ON MCHRY
UPC: 786210780702
Plastic Clip Tag, Size 5-3/4 inch x 3 inch, Black/Red/White, 2-Sided, Warning Lock Out Tag - Legend Danger Men Working On Machinery
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Legend |
Danger Men Working on Machinery |
Classifications
|
Brand Name |
EZ-Code |
ETIM Classification
ETIM
EC001777 Warning/signing plate
|
Material |
Plastic |
|
With alert-/information symbol |
N |
|
With alert-/information text |
Y |
|
Width |
76.2 mm |
|
Height |
146.05 mm |