Catalog No. : WTA290
Description: CBL TIE SS INSTALL TOOL MINI DUAL
UPC: 786210104812
- Hand tool to apply mini standard stainless steel dual lock cable ties; easy to use tool applies tension, locks tie with the dual lock and cuts off band flush with top surface of buckle.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Hand tool to apply mini standard stainless steel dual lock cable ties, easy to use tool applies tension, locks tie with the dual lock and cuts off band flush with top surface of buckle. |
|
Application |
Cable Tie installation |
Specifications
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Stainless Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.177 in , 4.5 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Stainless steel |
|
Tensioning strength |
Adjustable |
|
Material tool |
Metal |
|
MIL specified |
N |
Documents/Support Tools
|
Sales Drawing |