Catalog No. : WT540
Description: CRMP TOOL FOR GSC & GSR CONN 10.4"
UPC: 786210825830
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Mil-specified parallel-action hand tool with Shure-Stake mechanism. Supplied in a wooden box containing 1 frame. |
|
Application |
Die Series 5450 |
Specifications
|
Handle Color |
Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
10.4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Suitable for |
Cable end sleeves |
|
Compression shape |
Hexagon |
|
Cross section |
8.71 - 12.07 mm² |
|
Length |
264.2 mm |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Hand hydraulic |
|
Inserts exchangeable |
Y |
|
Number of included inserts |
0 |
|
With automatic return |
Y |
Documents/Support Tools
|
Instruction Sheet |