Catalog No. : WT400F
Description: HAND CRIMPING TOOL W/ HEX SHAPE DIE
UPC: 786210851426
Hand Crimping Tool with Hex Shaped Die - Hex Size
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Cable lugs and connectors |
|
Compression shape |
Hexagon |