Catalog No. : WT3S
Description: CBL TIE SS INSTALL TOOL UP TO .4 W
UPC: 786210816043
- Tensioning tool with side cutters.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Tensioning tool with side cutters. |
|
Application |
Cable Tie installation |
Specifications
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Stainless Steel |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.18 to 0.5 in , 4.67 to 12.7 mm |
|
Material cable tie |
Stainless steel |
|
Width cable tie |
.094-.184 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |
Documents/Support Tools
|
Sales Drawing |