Catalog No. : WT3D
Description: CBL TIE DELTEC INSTALL TOOL
UPC: 786210835037
- Tensioning tool with manual cutting.
- Designed for both self-locking and lashing ties.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Tensioning tool with manual cutting. Designed for both self-locking and lashing ties. |
|
Application |
Cable Tie installation |
Specifications
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Nylon 6.6 |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.18 to 0.5 in , 4.67 to 12.7 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Stainless steel |
|
Width cable tie |
4.67-12.7 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |