Catalog No. : WT3185
Description: HD CRMP HANDTOOL D-M NONINS TERM
UPC: 786210305998
Heavy Duty Hand Tool for Crimping D-M Non-insulated Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
- Adjustable Indent Style Crimp, No Dies Required, Shure-Stake Ratchet
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Adjustable Indent Style Crimp, No Dies Required, Shure-Stake Ratchet |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
250 kcmil-8 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
AWG-range |
250-8 |
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |