Catalog No. : WT206C
Description:
UPC:
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with type SE, style U, flat |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Iberville |
Dimensions
|
Size |
2 Inches |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Thread |
|
One-piece |
Y |
|
Material housing |
Zinc die-cast |
|
Surface protection |
Untreated |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |
|
Approved in combination with protective conduit FI |
N |