text.skipToContent text.skipToNavigation

Catalog No. : WT204B-1

Description: 

UPC:

Connector, Watertight, Trade Size 1-1/4 Inch, Fits Cable 3#2, Rubber Grommet Opening Width 0.580 Inch Length 0.960 Inch, Die Cast Zinc, Pack of 40
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For use with type SE, style U, flat

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Dimensions

Size

1-1/4 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 1/4 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N