Catalog No. : WT2000
Description: HANDTOOL A B C AB PT RA RB RC INS
UPC: 786210872698
- Wire Cutter Tip, Wire Stripper, Thread Chaser
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Wire Cutter Tip, Wire Stripper, Thread Chaser |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
UL E9809 |
Dimensions
|
Overall Length |
9.125 in , 231.77 mm |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 241 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Suitable for |
Various applications |
|
Length |
231.77 mm |
|
Length |
9.125 inch |
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |
Documents/Support Tools
|
Sales Drawing |