Catalog No. : WT161M
Description: HANDTOOL A B C PT NONINSU WIRE CUT
UPC: 786210701080
Hand Tool (Plier-Type) for Installing A, B, C, PT Non-insulated Terminals and Splices, Includes Plier Grip and Wire Cutter
View More
View Less
For more info visit:
electrification.us.abb.com
- Plier Grip, Wire Cutter
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Plier Grip, Wire Cutter |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Various applications |
|
Construction/operation |
Mechanical |
Documents/Support Tools
|
Sales Drawing |