Catalog No. : WT1377
Description: HD CRMP HANDTOOL NONINS HIGHTEMP
UPC: 786210840130
Heavy Duty Hand Tool for Crimping Non-insulated High Temp Terminals (NW Series)
View More
View Less
For more info visit:
electrification.us.abb.com
- Shure-Stake Ratchet
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Shure-Stake Ratchet |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Wire Size |
26-10 AWG |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 241 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
AWG-range |
26-10 |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |