Catalog No. : WT129
Description: HD CRMP TOOL D E F G NONINS FLAG TM
UPC: 786210865966
Heavy Duty Hand Tool for Crimping D, E, F, G Non-insulated Flag Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
- Rotating Die Wheel
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Rotating Die Wheel |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |
Documents/Support Tools
|
Instruction Sheet |