Catalog No. : WT111M
Description: HANDTOOL A B C PT NONINSU
UPC: 786210805290
- Wire Cutter Tip
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
Wire Cutter Tip |
|
Application |
Crimping terminals/splices/disconnects. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-10 AWG |
|
Overall Length |
9.6 in , 243.84 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Suitable for |
Various applications |
|
AWG-range |
22-10 |
|
Length |
243.84 mm |
|
Length |
9.6 inch |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
N |
Documents/Support Tools
|
Sales Drawing |