Catalog No. : WT110M
Description: HANDTOOL A B C NONINSU W/INS GRIP
UPC: 786210805283
- Crimping terminals/splices/disconnects.
Descriptors
|
Category |
Wire lug crimping tool |
|
Application |
for Installing A, B, C Non-insulated Terminals and Splices and A, B Non-insulated Terminals |
Specifications
|
Handle Type |
Palm Grip |
|
Handle Color |
Orange |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
9.6 in , 243.84 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Suitable for |
Various applications |
|
Length |
243.84 mm |
|
Length |
9.6 inch |
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |
Documents/Support Tools
|
Sales Drawing |