text.skipToContent text.skipToNavigation

Catalog No. : WT-PTORCH

Description:  HANDHELD BUTANE POWER TORCH

UPC: 786210978307

Portable Heat-Shrink Torch for Thin and Medium-Wall Heat-Shrink
View More View Less
For more info visit:  electrification.us.abb.com
  • 2,500 deg F output capacity satifies virually any heat-shrink, brazing or soldering requirement.
  • Dual fuel and air-flow controls enable separate adjustment of termperature and flame precision.
  • Brass and Steel construction provides durability. Operates on standard butane lighter fluid.
  • Heat for shrinking insulators.

Descriptors

Category

Heat guns

Special Features

2,500 deg F output capacity satifies virually any heat-shrink, brazing or soldering requirement.

Application

Heat for shrinking insulators.

Specifications

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001383 Hot air gun (electric)

Temperature

232-649 °C

With temperature control

Y

Air flow control

Positions

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here