Catalog No. : WSLM35
Description: WRITE ON CBL MRKR 1X5 3/CARD
UPC: 786210879642
- Easy to carry and use - just peel the marker from the page.
Descriptors
|
Category |
Wire marker card |
|
Special Features |
Easy to carry and use - just peel the marker from the page. |
Specifications
|
Material |
Vinyl |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Card shape |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
null inch |
|
Length |
25.4 mm |
|
Length |
1 inch |
|
Imprint |
None |
|
Transparent |
Y |
Documents/Support Tools
|
Sales Drawing |