Catalog No. : WSBW12X112S
Description: WMC-WRITE ON MARKER 1/2X1-1/2 18/C
UPC: 786210933047
Blank Wire Marker Cards, Vinyl Self-Laminating - Write on Area 1/2 inch x 1 1/2 inch, Markers per Card 18
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire marker card |
Specifications
|
Material |
Vinyl |
|
Background Color |
Grey |
|
Legend |
Blank |
Classifications
|
Brand Name |
EZ-Code |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Card shape |
|
Material |
Plastic |
|
Colour |
Grey |
|
Imprint |
None |