Alternate Catalog No. : WS 10-33
Catalog No. : WS10-33
Description: 33 IN. FULL TENSION SPLICE
UPC: 783786850693
Aluminum Full Tension Splice. 33 inch length. Conductor Size 1/0 (6/1) ACSR or 1/0 7-Strand AAAC. Dies TW TY 58 245. Oxide Inhibiting Compound, Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
33 inch length. |
|
Wire Size |
1/0 (6/1) ACSR AWG , 1/0 7-Strand AAAC AWG |
Documents/Support Tools
|
SDS |