Catalog No. : WRUM4
Description: V CLOTH IND MARKER CARD 4 1.75X2.88
UPC: 786210779430
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Material |
Vinyl |
|
Color |
Black |
|
Legend |
4 |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
2.88 in , 73.15 mm |
|
Width |
1.75 in , 44.45 mm |
|
Model |
Card shape |
|
Toothing |
None |
|
Material |
Plastic |
|
Length |
73.15 mm |
|
Length |
2.88 inch |
|
Width |
44.45 mm |
|
Width |
1.75 inch |
|
Colour |
Black |
|
Imprint |
Numbers |
|
Mounting method |
Stick |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |