Catalog No. : WRS719
Description: COMP STIRRUP W/CNTX 397-266ASCR 2/0
UPC: 783786051700
Aluminum Compression H-Tap Connector with Tin Plated Copper Stirrup, Contax Filled, Wire Range: 397 18/1-266 kcmil ASCR, 400 kcmil Stranded -250 kcmil Stranded AWG, Stirrup 2/0 Solid Copper, Wing Shaped, 2 H-Tap Connectors on Stirrup. 12-1/4 inch x 3-3/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Guard Main Conductors Against Arcs - Perfect for when Hot-Line Taps are Installed
- Utilize Standard WR Connectors and Plated Bails for High Conductivity and Corrosion Resistance
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Guard Main Conductors Against Arcs - Perfect for when Hot Line Taps are Installed. Utilize Standard Wide Range Connectors and Plated Copper Bails for High Conductivity and Corrosion Resistance. |
|
Application |
Protect Main Conductors from Arcing Damage. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum with Tin Plated Copper Bails |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
12-1/4 X 3-3/16 inches Tall |
|
Wire Size |
397(18/1) to 266 ACSR , 400 to 250 kcmil STR AWG |