Catalog No. : WRQ698
Description: COMP STIRRUP W/CONTAX 477-266ASCR
UPC: 783786051601
Aluminum Compression H-Tap Connector with Tin Plated Copper Stirrup, Contax Filled, Wire Range: 477 26/7-266 ASCR, 500 kcmil Stranded -250 kcmil Stranded AWG, Stirrup #2 Solid Copper, square shaped, 1 H-Tap Connector on Stirrup. 4-1/2 inch x 3-3/4 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Guard Main Conductors Against Arcs - Perfect for when Hot-Line Taps are Installed
- Utilize Standard WR Connectors and Plated Bails for High Conductivity and Corrosion Resistance
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Guard Main Conductors Against Arcs - Perfect for when Hot Line Taps are Installed. Utilize Standard Wide Range Connectors and Plated Copper Bails for High Conductivity and Corrosion Resistance. |
|
Application |
Protect Main Conductors from Arcing Damage. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum with Tin Plated Copper Bails |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Size |
4-1/2 X 3-3/4 inches Tall |
|
Wire Size |
477 (26/7) to 266 kcmil ACSR , 500 to 250 kcmil STR AWG |