text.skipToContent text.skipToNavigation

Catalog No. : WRQ352

Description:  COMP STIRRUP W/CONTAX 2/0-3/0ASCR

UPC: 783786051595

Aluminum Compression H-Tap Connector with Tin Plated Copper Stirrup, Contax Filled, Wire Range: 4/0-3/0 ASCR, 4/0 Stranded -3/0 Stranded AWG, Stirrup #2 Solid Copper, square shaped, 1 H-Tap Connector on Stirrup. 4-1/2 inch x 3-3/4 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Guard Main Conductors Against Arcs - Perfect for when Hot-Line Taps are Installed
  • Utilize Standard WR Connectors and Plated Bails for High Conductivity and Corrosion Resistance

Descriptors

Category

Wire connectors

Special Features

Guard Main Conductors Against Arcs - Perfect for when Hot Line Taps are Installed. Utilize Standard Wide Range Connectors and Plated Copper Bails for High Conductivity and Corrosion Resistance.

Application

Protect Main Conductors from Arcing Damage.

Specifications

Connection

Compression

Material

Aluminum with Tin Plated Copper Bails

Insulation

None

Classifications

Brand Name

Blackburn

Dimensions

Size

4-1/2 X 3-3/4 inches Tall

Wire Size

4/0 to 3/0 ACSR , 4/0 to 3/0 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here