Catalog No. : WRD
Description: RANGE DRYER BOX
UPC:
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical junction box |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Non-metallic |
|
Cubic Capacity |
61 cu in |
Classifications
|
Brand Name |
Carlon / Nutek |
|
Sub Brand |
Nutek |
|
Standard |
CSA 22.2 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441101 | N/A | 1390394_2019-09-13 | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.875 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Cover model |
Blind cover |
|
Cover attachment |
Screwed |