Catalog No. : WR929
Description: AL HTYPE COMP CONN 556-300 556-300
UPC: 783786103652
- Made of 1350 Aluminum Alloy for High Strength and High Conductivity
- Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
- Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
- Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
- Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
- RUS Accepted
- Complies with ANSI C119.4 Specifications
- Application Tools: TBM14M
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made of 1350 Aluminum Alloy for high strength and high conductivity. Standard Compression tools and dies install all sizes - no special tools needed. Field-proven ribbed design enables excellent connector/conductor contact without distorting the conductor's shape. Fold-in tabs provide tab interlock as tool closes. Prefilled with oxide inhibitor held captive in the rib/connection area. |
|
Application |
For Combinations of Aluminum to Aluminum and Aluminum to Copper Conductors. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Accepted. Complies with ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 4-3/4 inch |
|
Wire Size |
Main: 556 (18/1) to 300 ACSR or 600 to 336 STR kcmil , Tap: 556 (18/1) to 300 ACSR or 600 to 336 STR kcmil |