Catalog No. : WR81-CN
Description:
UPC:
Single Gang Weatherproof Receptacle Cover, Natural, Die Cast Zinc, 1 Duplex Receptacle Horizontal, Device Mount with Stay-Open Lids
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Heavy duty die cast zinc caps, aluminum plates. |
Specifications
|
Material |
Zinc Die Cast |
|
Finish |
Aluminum lacquer |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |