Catalog No. : WR74-CN
Description:
UPC:
Single Gang Weatherproof Cover, Gray, Die Cast Zinc, Single Receptacle with 1.590 Inch Diameter Opening, Device Mount, with Stay Open Lid
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Zinc Die Cast |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E2969 |
ETIM Classification
ETIM
EC002656 Cover for box/housing for built-in mounting in the wall/ceiling
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |