text.skipToContent text.skipToNavigation

Catalog No. : WR289

Description:  AL HTYPE COMP CONN 2/0-1/0ACSR 2-6

UPC: 783786100064

Aluminum Wide Range H-Type Compression Connector, Main: 2/0 - 1/0 ACSR, 3/0 - 2/0 Str. Tap: 2-6 ACSR, 1-6 Str., 1/0-6 Sol. Die: D,
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of 1350 Aluminum Alloy for High Strength and High Conductivity
  • Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
  • Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
  • Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
  • Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
  • RUS Accepted
  • Complies with ANSI C119.4 Specifications

Descriptors

Category

Wire connectors

Special Features

Made of 1350 Aluminum Alloy for high strength and high conductivity. Standard Compression tools and dies install all sizes - no special tools needed. Field-proven ribbed design enables excellent connector/conductor contact without distorting the conductor's shape. Fold-in tabs provide tab interlock as tool closes. Prefilled with oxide inhibitor held captive in the rib/connection area.

Application

For Combinations of Aluminum to Aluminum and Aluminum to Copper Conductors.

Specifications

Connection

Compression

Number Of Conductors

2

Material

Aluminum

Insulation

None

Temperature Rating

up to 90 C

Mounting

None

Environmental Conditions

All Seasons / Conditions

Classifications

Brand Name

Blackburn

Standard

RUS Accepted. Complies with ANSI C119.4 Specifications

Dimensions

Size

Length 1-13/16 inch

Wire Size

Main: 2/0 to 1/0 ACSR or 3/0 to 2/0 STR AWG , Tap: #2 to #6 ACSR or #1 to #6 STR or 1/0 to #6 SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 2467754_2014-04-28 N/A

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here