text.skipToContent text.skipToNavigation

Catalog No. : WR281-C-WH

Description: 

UPC:

Two Gang Weatherproof Receptacle Cover, White, Aluminum, 2 Duplex Receptacles, with Self Closing Lids
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Special Features

Heavy duty die cast zinc caps, aluminum plates.

Specifications

Material

Aluminum

Number Of Outlet

4

Color

White

Knockouts

Yes

Classifications

Brand Name

Red Dot