text.skipToContent text.skipToNavigation

Catalog No. : WPS-NW36

Description:  WATERJET PROTECT RING PA6 NW36 BLK

UPC: 786209977564

Water Impact Protection - Fits to Conduit Size NW/Profile 36/G+T
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Increased Protection of PMAFIX Fittings Against Water Jet Impact

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here